N9068EM0E Phase Noise Measurement Application


Release Date |
May 2025 |
S/W Version Date |
2025.0501 |
Operating System |
Microsoft Windows 10, Windows 11 |
Installer File Name |
XSA_Installer_A.41.06_Win10_Win11.exe |
Note: A.37.00 and above will only support multi-touch GUI X-apps programs inside the installer for bench-top X-Series analyzers. Traditional GUI X-apps are not included, and software licenses of traditional GUI X-apps are not recognized.
Note: This release does not support the Windows 7 operating system.

-
Added support for Total Discrete Jitter and Random Jitter results to Log Plot measurement (2025.0501)


Release Date |
January 2025 |
S/W Version Date |
2025.0101 |
Operating System |
Microsoft Windows 10, Windows 11 |
Installer File Name |
XSA_Installer_A.40.05_Win10.exe |
Note: A.37.00 and above will only support multi-touch GUI X-apps programs inside the installer for bench-top X-Series analyzers. Traditional GUI X-apps are not included, and software licenses of traditional GUI X-apps are not recognized.
Note: This release does not support the Windows 7 operating system.

-
Added support for N9042B-575, Frequency Range 2 Hz to 75 GHz

-
Added support for spurious search parameters


Release Date |
September 2024 |
S/W Version Date |
2024.0801 |
Operating System |
Microsoft Windows 10 |
Installer File Name |
XSA_Installer_A.39.28_Win10.exe |
Note: A.37.00 and above will only support multi-touch GUI X-apps programs inside the installer for bench-top X-Series analyzers. Traditional GUI X-apps are not included, and software licenses of traditional GUI X-apps are not recognized.
Note: This release does not support the Windows 7 operating system.

-
Fixed issue causing Help to not be available for Trace controls (XSA-42122)


Release Date |
March 2024 |
S/W Version Date |
2024.0301 |
Operating System |
Microsoft Windows 10 |
Installer File Name |
XSA_Installer_A.38.01_Win10.exe |
Note: A.37.00 and above will only support multi-touch GUI X-apps programs inside the installer for bench-top X-Series analyzers. Traditional GUI X-apps are not included, and software licenses of traditional GUI X-apps are not recognized.
Note: This release does not support the Windows 7 operating system.

-
Fixed issue in Log Plot measurement which resulted in amplitude corrections not being applied in the FFT region (XSA-38995)


Release Date |
August 2023 |
S/W Version Date |
2023.0801 |
Operating System |
Microsoft Windows 10 |
Installer File Name |
XSA_Installer_A.36.04_Win10.exe |
NOTE: This release contains a defect related to Noise Floor Extension (NFE) that is fixed with A.36.07
NOTE: This release does not support the Windows 7 operating system.

-
Fixed issue causing the Auto/Man value for Signal Tracking Span to not be shared between measurements (XSA-31006)
-
Fixed issue in Log Plot measurement that prevented the ADC Clipping message from appearing when the AM Rejection offset is set to a value >> 1 MHz (e.g. 40 MHz) (XSA-34282)
-
Fixed issue that caused Log Plot measurements to be much slower on N9000B CXA analyzers (XSA-32305)
-
In several measurements, corrected the SCPI command that appears when pressing Show SCPI command. For example, in Log Plot measurement, “:SENSe:FREQuency:CENTer <value>” should be “:SENSe:FREQuency:CARRier <value>” (XSA-32736)


Release Date |
March 2023 |
S/W Version Date |
2023.0301 |
Operating System |
Microsoft Windows 10 |
Installer File Name |
XSA_Installer_A.35.03_Win10.exe |
NOTE: This release does not support the Windows 7 operating system.
NOTE: This release includes support of the N9067C and N9067EM0E Pulse measurement application

-
Fixed result of SYST:HELP:HEAD? query to return both CENTer and CARRier mnemonics (XSA-31808)


Release Date |
March 2022 |
S/W Version Date |
2022.0301 |
Operating System |
Microsoft Windows 10 |
Installer File Name |
XSA_Installer_A.32.01.exe |
NOTE: This release does not support the Windows 7 operating system.
NOTE: This release includes support of the N9067C and N9067EM0E Pulse measurement application

-
Fixed issue that caused Log Plot measurement to limit the maximum Rejection Offset to 500 MHz on analyzers that had analysis bandwidth of 2 GHz (XSA-18060)
-
Fixed issue in Log Plog measurement that caused the attenuator in the V3050A Frequency Extender to not be set properly (XSA-21891)


Release Date |
November 2021 |
S/W Version Date |
2021.1101 |
Operating System |
Microsoft Windows 10 |
Installer File Name |
XSA_Installer_A.31.05.exe |
NOTE: This release does not support the Windows 7 operating system.
NOTE: This release includes support of the N9067C and N9067EM0E Pulse measurement application

-
Allowed selection of either Auto Align Partial or Auto Align Normal when ADJIF ON command is sent (XSA-17257)


Release Date |
June 2021 |
S/W Version Date |
2021.0201 |
Operating System |
Microsoft Windows 10 |
Installer File Name |
XSA_Installer_A.29.04.exe |
NOTE: This release does not support the Windows 7 operating system.

-
Fixed issue that caused a NullReferenceException to occur when switching from SA mode to Phase Noise mode (XSA-16079)


Release Date |
December 2020 |
S/W Version Date |
2020.1101 |
Operating System |
Microsoft Windows 10 |
Installer File Name |
XSA_Installer_A.28.05.exe |
NOTE: This release does not support the Windows 7 operating system.

-
Fixed issue in Log Plot measurement that caused large false spur to appear when changing the number of sweep points to large values (for example, >4000) (XSA-9757)


Release Date |
December 2019 |
S/W Version Date |
2019.1107 |
Operating System |
Microsoft Windows 7 or Microsoft Windows 10 |
Installer File Name |
XSA_Installer_A.25.05.exe |

-
In Log Plot measurement, fixed minor error between integrated noise marker values reported in dBc compared to values reported in degrees, radians, or seconds (jitter) (515294)
-
In Log Plot measurement, fixed calculation of Residual FM, which could report 22% higher than the true value (527110)


Release Date |
August 2019 |
S/W Version Date |
2019.0702 |
Operating System |
Microsoft Windows 7 or Microsoft Windows 10 |
Installer File Name |
XSA_Installer_A.24.56.exe |

-
Fixed issue in Log Plot measurement that caused Signal Tracking to not track well when slow FM is applied to a CW signal under test and AM Rejection is ON (520873)


Release Date |
April 2019 |
S/W Version Date |
2019.0228 |
Operating System |
Microsoft Windows 7 or Microsoft Windows 10 |
Installer File Name |
XSA_Installer_A.23.07.exe |

-
Fixed issue in Log Plot measurement that caused the application to crash if the decade table was enabled and the results were read back using “READ:LPL6?” SCPI command (512460)


Release Date |
December 2018 |
S/W Version Date |
2018.1018 |
Operating System |
Microsoft Windows 7 or Microsoft Windows 10 |
Installer File Name |
XSA_Installer_A.22.08.exe |

-
Added PM Rejection feature, which rejects PM phase noise contribution, thus showing AM phase noise contribution. This is a complementary feature to the existing AM Rejection feature.
-
Added ability to save Marker Table results to the Save, Measurement Data menu for the Log Plot measurement.


Release Date |
July 2018 |
S/W Version Date |
2018.0629 |
Operating System |
Microsoft Windows 7 or Microsoft Windows 10 |
Installer File Name |
XSA_Installer_A.21.04.exe |

-
In Log Plot measurement, added support for trace hold type Max Hold and Min Hold selection in the Trace Control menu
-
In Log Plot measurement, added support for trace filtering function with High Cutoff Freq, High Cutoff Slope, Low Cutoff Freq, and Low Cutoff Slope in the Trace menu


Release Date |
April 2018 |
S/W Version Date |
2017.1221 |
Operating System |
Microsoft Windows 7 |
Installer File Name |
XSA_Installer_A.20.22.exe |
NOTE:
A.20.22 fixes the defect found in instrument software versions A.20.03 and A.20.04 that caused measurement accuracy issues. Any analyzer running A.20.03 or A.20.04 should be upgraded to A.20.22 or later.

NEW